IESNA:LM-63-2002
[TEST]P951688
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-735-U-SLR
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51219
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7043.1 7574.1 8144.4 8717.3 9156.5 9425.4 9588.9 9680.8 9782.2 9899.7
10051.1 10256.5 10533.5 10860.5 11257.8 11926.7 12937.5 14278 15933.4 18003.6
20717 23831.8 27147.9 30164.1 31987 31061.3 29208.7 26726.3 23744 20190
15694.2 11213.2 7339 4266.1 1877 581.1 0
7043.1 7516 8016 8505.4 8888.7 9131.1 9282.2 9369.7 9458.9 9569.5
9727.3 9947.8 10235.1 10565.1 10975.1 11566.2 12412.1 13519.6 14910.4 16563.9
18546.5 20629.2 22475.6 23784.2 24111.2 22734.3 20785.9 18467.3 15937.4 13194.8
10050.8 7034.7 4532.3 2623.2 1180 386.5 0
7043.1 7457.9 7887.6 8293.8 8620.8 8837.1 8975.4 9058.7 9135.4 9238.9
9403.8 9638.9 9937 10270 10692.1 11205.6 11886.7 12761.3 13887.5 15123.9
16375.8 17426.6 17803.6 17404.4 16235.2 14407.2 12363.2 10208.4 8130.9 6199.8
4407.4 2856.1 1725.6 980.5 483.2 191.9 0
7043.1 7396 7759.5 8098.2 8362.2 8544.1 8657.6 8711.9 8754.4 8811.7
8915.4 9077.6 9287.6 9506.8 9756.5 10036.2 10391.3 10855.9 11467.3 12118.6
12722.9 13115.3 13028.8 12420.2 11287.5 9756 8193.3 6662.5 5245.8 4010.4
2910.7 1972.4 1270.8 781.6 417.8 173.2 0
7043.1 7334.4 7631.7 7902.5 8103.8 8251.1 8339.8 8365.2 8373.3 8384.1
8426.8 8516 8638.1 8743.5 8820.8 8866.8 8895.7 8950.6 9047.1 9113.3
9070 8803.8 8253.8 7436.3 6339.8 5104.7 4023.7 3116.7 2360.7 1821
1414 1088.6 816.2 583.2 352.7 154.6 0
7043.1 7272.2 7502.8 7712 7872.5 7978.2 8025.5 8000.3 7931.1 7846.3
7762.5 7706.5 7680.3 7647.9 7586.8 7482.2 7338.2 7189.5 7051.4 6937.4
6813.1 6603.1 6255 5764.2 5126.9 4364.2 3678 3018.6 2388.9 1905.6
1490.8 1140.8 837.8 587 350.8 152.7 0
7043.1 7210.1 7374.1 7521.4 7640.9 7705.2 7711.1 7635.5 7489 7308.5
7098.5 6897.1 6722 6551.7 6353.3 6097.7 5780.9 5429 5056.1 4761.5
4556.1 4402.6 4256.1 4091.8 3913.9 3623.7 3332.3 2920.2 2416.7 1990.5
1567.5 1193.2 859.4 591.3 348.6 150.8 0
7043.1 7150.6 7253.9 7353.6 7442.5 7480.6 7451.2 7322.8 7101.4 6841.7
6551.7 6286.6 6065 5873.9 5686.1 5465 5201.2 4910.1 4601 4356.4
4193.9 4086.9 4009.4 3917.5 3776.9 3532.6 3289.4 2944.2 2528 2148.3
1744.3 1364.8 1004.8 698.4 427 182.7 0
7043.1 7091.2 7133.6 7185.8 7243.6 7256 7191.2 7010.1 6713.9 6375
6005.2 5676.1 5408 5195.8 5018.8 4832.3 4621.5 4391.2 4145.8 3951.2
3831.8 3771.5 3762.6 3743.1 3639.9 3441.8 3246.4 2968 2639.1 2305.9
1921 1536.4 1150 805.4 505.4 214.9 0
7043.1 7033.6 7020.1 7030.9 7052.5 7055.2 6968.7 6748.5 6409.3 6028.2
5649.8 5352.6 5136.3 4976.9 4836.4 4672.8 4476.9 4258 4010.7 3776.9
3602.6 3508 3517.5 3526.9 3497.2 3424.2 3248.6 2962.1 2639.1 2332.4
2043.2 1737.8 1390.5 1010.8 658.1 278.4 0
7043.1 6969.5 6907.9 6885.8 6896.6 6910.1 6852.5 6676.8 6390.4 6065.2
5749.8 5474.2 5231.8 5019.3 4818.8 4608.5 4378.3 4133.7 3890.4 3673.4
3482.3 3339.9 3264.2 3218.8 3176.1 3126.4 3021.5 2834.5 2597.2 2332.9
2032.9 1732.4 1389.7 1022.1 673 297.3 0
7043.1 6917.7 6810.1 6755.5 6759.3 6797.7 6798.7 6696.6 6482.3 6201.2
5906.6 5625.5 5351.7 5090.4 4838.2 4586.9 4329.3 4068.8 3827.2 3620.4
3435.3 3293.4 3190.7 3111.8 3037.5 2952.9 2837.2 2681 2488 2258
1975.4 1686.2 1351 1003.2 652.7 289.2 0
7043.1 6866 6712 6625.5 6622 6685.8 6745.2 6716 6574.1 6337.1
6063.4 5776.9 5472.3 5161.5 4858 4565.3 4280.4 4003.9 3764.2 3567.5
3388.6 3247.2 3117.5 3004.8 2898.6 2779.7 2652.6 2527.5 2378.9 2183.2
1917.5 1640 1312.1 984.3 632.4 281.1 0
7043.1 6819.3 6629.8 6517.4 6513.9 6613.9 6755 6833.9 6778.7 6570.6
6273.3 5949.6 5615.5 5275.8 4945.3 4628 4325.6 4040.7 3795 3596.7
3434 3315.6 3214.5 3109.1 2990.2 2837.8 2675.1 2520.5 2354.5 2147.5
1883.5 1605.4 1283.2 963.8 609.4 276.7 0
7043.1 6772.8 6547.9 6409.3 6405.8 6542.5 6764.7 6951.7 6983.6 6804.7
6483.6 6122 5758.8 5390.4 5032.3 4690.4 4370.7 4077.7 3826.4 3625.6
3479.6 3383.7 3311.3 3213.4 3081.5 2895.9 2697.2 2513.4 2330.2 2112.1
1849.1 1570.8 1254 943.2 586.5 272.4 0
7043.1 6732 6475.5 6318.2 6307.7 6465.2 6744.7 7014.4 7114.7 6975.2
6651.4 6256.6 5870.4 5497.4 5138.2 4796.1 4472.9 4174.5 3918.3 3715.6
3564.5 3461.5 3395 3311.8 3194.5 3027.5 2838.3 2643.7 2444.8 2202.4
1916.2 1625.4 1299.4 939.4 567 271.6 0
7043.1 6691.2 6403.1 6226.9 6209.3 6388.5 6724.7 7076.8 7245.8 7145.8
6819.3 6391.2 5982.3 5604.7 5244.5 4902 4575 4271.5 4010.2 3805.3
3649.1 3539.1 3478.8 3410.2 3307.5 3159.4 2979.6 2774.2 2559.4 2292.4
1983.2 1679.7 1344.6 935.7 547.3 270.8 0
7043.1 6650.1 6337.4 6146.3 6118.8 6294.7 6643.3 7011.2 7215.5 7164.1
6882 6460.9 6039 5667.7 5320.1 4995.5 4682.6 4387.7 4130.7 3924.2
3755.6 3638.3 3565.8 3496.1 3394.8 3252.6 3068.8 2858.8 2632.4 2358.3
2042.9 1731 1387.8 920.5 505.4 238.9 0
7043.1 6609.3 6271.5 6066.1 6028.2 6201.2 6562 6945.8 7184.9 7182.2
6944.4 6530.9 6095.8 5730.9 5395.8 5089.1 4790.4 4503.9 4251.2 4043.1
3862.1 3737.7 3652.6 3582.3 3482.3 3345.9 3158 2943.2 2705.3 2424.3
2102.6 1782.4 1431 905.4 463.5 206.8 0
7043.1 6577.7 6220.9 6005.8 5956.3 6109.3 6431.2 6772.5 6986.8 6993.1
6789.3 6420.4 6011.7 5653.6 5340.7 5063.6 4796.6 4535 4295.8 4094.5
3928 3815.8 3735.3 3665.8 3566.1 3422.6 3225.6 3001.5 2758 2475.9
2149.7 1831.8 1468.6 985.4 538.4 238.1 0
7043.1 6545.8 6170.1 5945.8 5884.2 6017.4 6300.4 6599.3 6789 6803.9
6634.4 6310.1 5927.4 5576.1 5285.8 5038.2 4802.6 4566.1 4340.4 4145.8
3993.9 3893.9 3818.3 3749.1 3649.9 3499.4 3293.2 3059.9 2810.7 2527.5
2196.7 1881 1505.9 1065.4 613.5 269.7 0
7043.1 6520.1 6134.7 5903.6 5837.1 5956.6 6207.9 6463.1 6622 6632
6481.4 6191.5 5842.5 5508.2 5223.1 4980.7 4753.7 4524.7 4303.1 4119.9
3992.3 3908 3837.7 3768.8 3671.5 3520.2 3314.5 3080.7 2830.7 2551.3
2221.6 1904.3 1536.7 1117.8 678.4 295.9 0
7043.1 6494.4 6099.3 5861.5 5789.6 5895.8 6115.5 6326.9 6455.2 6459.8
6329 6072.8 5757.1 5440.4 5160.7 4922.8 4704.7 4483.7 4266.1 4093.9
3991.2 3922.1 3857.2 3788.5 3693.1 3541 3335.6 3101.3 2850.7 2575.1
2246.4 1927.5 1567.5 1170.2 743.2 322.2 0
7043.1 6474.4 6074.2 5832.5 5762.3 5865.2 6073.1 6264.2 6375 6375.2
6255.5 6023.6 5732 5423.9 5135.5 4877.2 4638.3 4401.2 4171.8 4010.2
3924.2 3867.5 3809.6 3740.4 3646.1 3498.6 3294.8 3063.7 2820.2 2549.7
2234 1910.2 1560 1167 737.8 315.7 0
7043.1 6454.4 6049 5803.9 5735 5835 6030.9 6201.2 6294.4 6290.4
6182.3 5974.2 5706.6 5407.4 5110.7 4831.8 4572.3 4318.8 4077.7 3926.4
3857.2 3812.9 3762.1 3692.3 3599.4 3456.1 3254 3026.4 2789.7 2524.3
2221.6 1892.4 1552.7 1163.5 732.4 308.6 0
7043.1 6436 6029.8 5786.6 5720.4 5822.5 6014.7 6180.6 6268.8 6262
6155.5 5962 5706.6 5409.6 5105.3 4807.7 4527.4 4253.7 4001.2 3855.6
3791.8 3754.2 3710.7 3641.5 3546.9 3401 3200.5 2976.7 2742.1 2478.9
2183.5 1854 1501 1120 698.4 291.3 0
7043.1 6417.4 6010.6 5769.6 5705.8 5810.1 5998.5 6159.8 6243.1 6233.6
6129 5949.8 5706.6 5412 5099.9 4783.7 4483.1 4188.5 3924.8 3785
3726.4 3695.8 3659.4 3590.4 3494.5 3345.9 3147.2 2926.9 2694.5 2433.7
2145.3 1815.6 1449.2 1076.2 664.3 273.5 0
7043.1 6394.4 5991.7 5756.6 5699.8 5808 5997.1 6156.6 6235 6221.5
6113.3 5945.8 5710.7 5416.1 5097.2 4770.1 4456.6 4145.8 3875.6 3737.7
3681 3654 3621.5 3551.3 3454 3297.2 3105.3 2889.1 2651.3 2391.8
2105.3 1783.7 1389.2 1037.8 629.7 256.7 0
7043.1 6417.4 6010.6 5769.6 5705.8 5810.1 5998.5 6159.8 6243.1 6233.6
6129 5949.8 5706.6 5412 5099.9 4783.7 4483.1 4188.5 3924.8 3785
3726.4 3695.8 3659.4 3590.4 3494.5 3345.9 3147.2 2926.9 2694.5 2433.7
2145.3 1815.6 1449.2 1076.2 664.3 273.5 0
7043.1 6436 6029.8 5786.6 5720.4 5822.5 6014.7 6180.6 6268.8 6262
6155.5 5962 5706.6 5409.6 5105.3 4807.7 4527.4 4253.7 4001.2 3855.6
3791.8 3754.2 3710.7 3641.5 3546.9 3401 3200.5 2976.7 2742.1 2478.9
2183.5 1854 1501 1120 698.4 291.3 0
7043.1 6454.4 6049 5803.9 5735 5835 6030.9 6201.2 6294.4 6290.4
6182.3 5974.2 5706.6 5407.4 5110.7 4831.8 4572.3 4318.8 4077.7 3926.4
3857.2 3812.9 3762.1 3692.3 3599.4 3456.1 3254 3026.4 2789.7 2524.3
2221.6 1892.4 1552.7 1163.5 732.4 308.6 0
7043.1 6474.4 6074.2 5832.5 5762.3 5865.2 6073.1 6264.2 6375 6375.2
6255.5 6023.6 5732 5423.9 5135.5 4877.2 4638.3 4401.2 4171.8 4010.2
3924.2 3867.5 3809.6 3740.4 3646.1 3498.6 3294.8 3063.7 2820.2 2549.7
2234 1910.2 1560 1167 737.8 315.7 0
7043.1 6494.4 6099.3 5861.5 5789.6 5895.8 6115.5 6326.9 6455.2 6459.8
6329 6072.8 5757.1 5440.4 5160.7 4922.8 4704.7 4483.7 4266.1 4093.9
3991.2 3922.1 3857.2 3788.5 3693.1 3541 3335.6 3101.3 2850.7 2575.1
2246.4 1927.5 1567.5 1170.2 743.2 322.2 0
7043.1 6520.1 6134.7 5903.6 5837.1 5956.6 6207.9 6463.1 6622 6632
6481.4 6191.5 5842.5 5508.2 5223.1 4980.7 4753.7 4524.7 4303.1 4119.9
3992.3 3908 3837.7 3768.8 3671.5 3520.2 3314.5 3080.7 2830.7 2551.3
2221.6 1904.3 1536.7 1117.8 678.4 295.9 0
7043.1 6545.8 6170.1 5945.8 5884.2 6017.4 6300.4 6599.3 6789 6803.9
6634.4 6310.1 5927.4 5576.1 5285.8 5038.2 4802.6 4566.1 4340.4 4145.8
3993.9 3893.9 3818.3 3749.1 3649.9 3499.4 3293.2 3059.9 2810.7 2527.5
2196.7 1881 1505.9 1065.4 613.5 269.7 0
7043.1 6577.7 6220.9 6005.8 5956.3 6109.3 6431.2 6772.5 6986.8 6993.1
6789.3 6420.4 6011.7 5653.6 5340.7 5063.6 4796.6 4535 4295.8 4094.5
3928 3815.8 3735.3 3665.8 3566.1 3422.6 3225.6 3001.5 2758 2475.9
2149.7 1831.8 1468.6 985.4 538.4 238.1 0
7043.1 6609.3 6271.5 6066.1 6028.2 6201.2 6562 6945.8 7184.9 7182.2
6944.4 6530.9 6095.8 5730.9 5395.8 5089.1 4790.4 4503.9 4251.2 4043.1
3862.1 3737.7 3652.6 3582.3 3482.3 3345.9 3158 2943.2 2705.3 2424.3
2102.6 1782.4 1431 905.4 463.5 206.8 0
7043.1 6650.1 6337.4 6146.3 6118.8 6294.7 6643.3 7011.2 7215.5 7164.1
6882 6460.9 6039 5667.7 5320.1 4995.5 4682.6 4387.7 4130.7 3924.2
3755.6 3638.3 3565.8 3496.1 3394.8 3252.6 3068.8 2858.8 2632.4 2358.3
2042.9 1731 1387.8 920.5 505.4 238.9 0
7043.1 6691.2 6403.1 6226.9 6209.3 6388.5 6724.7 7076.8 7245.8 7145.8
6819.3 6391.2 5982.3 5604.7 5244.5 4902 4575 4271.5 4010.2 3805.3
3649.1 3539.1 3478.8 3410.2 3307.5 3159.4 2979.6 2774.2 2559.4 2292.4
1983.2 1679.7 1344.6 935.7 547.3 270.8 0
7043.1 6732 6475.5 6318.2 6307.7 6465.2 6744.7 7014.4 7114.7 6975.2
6651.4 6256.6 5870.4 5497.4 5138.2 4796.1 4472.9 4174.5 3918.3 3715.6
3564.5 3461.5 3395 3311.8 3194.5 3027.5 2838.3 2643.7 2444.8 2202.4
1916.2 1625.4 1299.4 939.4 567 271.6 0
7043.1 6772.8 6547.9 6409.3 6405.8 6542.5 6764.7 6951.7 6983.6 6804.7
6483.6 6122 5758.8 5390.4 5032.3 4690.4 4370.7 4077.7 3826.4 3625.6
3479.6 3383.7 3311.3 3213.4 3081.5 2895.9 2697.2 2513.4 2330.2 2112.1
1849.1 1570.8 1254 943.2 586.5 272.4 0
7043.1 6819.3 6629.8 6517.4 6513.9 6613.9 6755 6833.9 6778.7 6570.6
6273.3 5949.6 5615.5 5275.8 4945.3 4628 4325.6 4040.7 3795 3596.7
3434 3315.6 3214.5 3109.1 2990.2 2837.8 2675.1 2520.5 2354.5 2147.5
1883.5 1605.4 1283.2 963.8 609.4 276.7 0
7043.1 6866 6712 6625.5 6622 6685.8 6745.2 6716 6574.1 6337.1
6063.4 5776.9 5472.3 5161.5 4858 4565.3 4280.4 4003.9 3764.2 3567.5
3388.6 3247.2 3117.5 3004.8 2898.6 2779.7 2652.6 2527.5 2378.9 2183.2
1917.5 1640 1312.1 984.3 632.4 281.1 0
7043.1 6917.7 6810.1 6755.5 6759.3 6797.7 6798.7 6696.6 6482.3 6201.2
5906.6 5625.5 5351.7 5090.4 4838.2 4586.9 4329.3 4068.8 3827.2 3620.4
3435.3 3293.4 3190.7 3111.8 3037.5 2952.9 2837.2 2681 2488 2258
1975.4 1686.2 1351 1003.2 652.7 289.2 0
7043.1 6969.5 6907.9 6885.8 6896.6 6910.1 6852.5 6676.8 6390.4 6065.2
5749.8 5474.2 5231.8 5019.3 4818.8 4608.5 4378.3 4133.7 3890.4 3673.4
3482.3 3339.9 3264.2 3218.8 3176.1 3126.4 3021.5 2834.5 2597.2 2332.9
2032.9 1732.4 1389.7 1022.1 673 297.3 0
7043.1 7033.6 7020.1 7030.9 7052.5 7055.2 6968.7 6748.5 6409.3 6028.2
5649.8 5352.6 5136.3 4976.9 4836.4 4672.8 4476.9 4258 4010.7 3776.9
3602.6 3508 3517.5 3526.9 3497.2 3424.2 3248.6 2962.1 2639.1 2332.4
2043.2 1737.8 1390.5 1010.8 658.1 278.4 0
7043.1 7091.2 7133.6 7185.8 7243.6 7256 7191.2 7010.1 6713.9 6375
6005.2 5676.1 5408 5195.8 5018.8 4832.3 4621.5 4391.2 4145.8 3951.2
3831.8 3771.5 3762.6 3743.1 3639.9 3441.8 3246.4 2968 2639.1 2305.9
1921 1536.4 1150 805.4 505.4 214.9 0
7043.1 7150.6 7253.9 7353.6 7442.5 7480.6 7451.2 7322.8 7101.4 6841.7
6551.7 6286.6 6065 5873.9 5686.1 5465 5201.2 4910.1 4601 4356.4
4193.9 4086.9 4009.4 3917.5 3776.9 3532.6 3289.4 2944.2 2528 2148.3
1744.3 1364.8 1004.8 698.4 427 182.7 0
7043.1 7210.1 7374.1 7521.4 7640.9 7705.2 7711.1 7635.5 7489 7308.5
7098.5 6897.1 6722 6551.7 6353.3 6097.7 5780.9 5429 5056.1 4761.5
4556.1 4402.6 4256.1 4091.8 3913.9 3623.7 3332.3 2920.2 2416.7 1990.5
1567.5 1193.2 859.4 591.3 348.6 150.8 0
7043.1 7272.2 7502.8 7712 7872.5 7978.2 8025.5 8000.3 7931.1 7846.3
7762.5 7706.5 7680.3 7647.9 7586.8 7482.2 7338.2 7189.5 7051.4 6937.4
6813.1 6603.1 6255 5764.2 5126.9 4364.2 3678 3018.6 2388.9 1905.6
1490.8 1140.8 837.8 587 350.8 152.7 0
7043.1 7334.4 7631.7 7902.5 8103.8 8251.1 8339.8 8365.2 8373.3 8384.1
8426.8 8516 8638.1 8743.5 8820.8 8866.8 8895.7 8950.6 9047.1 9113.3
9070 8803.8 8253.8 7436.3 6339.8 5104.7 4023.7 3116.7 2360.7 1821
1414 1088.6 816.2 583.2 352.7 154.6 0
7043.1 7396 7759.5 8098.2 8362.2 8544.1 8657.6 8711.9 8754.4 8811.7
8915.4 9077.6 9287.6 9506.8 9756.5 10036.2 10391.3 10855.9 11467.3 12118.6
12722.9 13115.3 13028.8 12420.2 11287.5 9756 8193.3 6662.5 5245.8 4010.4
2910.7 1972.4 1270.8 781.6 417.8 173.2 0
7043.1 7457.9 7887.6 8293.8 8620.8 8837.1 8975.4 9058.7 9135.4 9238.9
9403.8 9638.9 9937 10270 10692.1 11205.6 11886.7 12761.3 13887.5 15123.9
16375.8 17426.6 17803.6 17404.4 16235.2 14407.2 12363.2 10208.4 8130.9 6199.8
4407.4 2856.1 1725.6 980.5 483.2 191.9 0
7043.1 7516 8016 8505.4 8888.7 9131.1 9282.2 9369.7 9458.9 9569.5
9727.3 9947.8 10235.1 10565.1 10975.1 11566.2 12412.1 13519.6 14910.4 16563.9
18546.5 20629.2 22475.6 23784.2 24111.2 22734.3 20785.9 18467.3 15937.4 13194.8
10050.8 7034.7 4532.3 2623.2 1180 386.5 0
7043.1 7574.1 8144.4 8717.3 9156.5 9425.4 9588.9 9680.8 9782.2 9899.7
10051.1 10256.5 10533.5 10860.5 11257.8 11926.7 12937.5 14278 15933.4 18003.6
20717 23831.8 27147.9 30164.1 31987 31061.3 29208.7 26726.3 23744 20190
15694.2 11213.2 7339 4266.1 1877 581.1 0
7043.1 7602.8 8244.6 8880.6 9349.5 9634.6 9769.5 9802.7 9824.6 9844.1
9875.4 9942.4 10065.1 10219.2 10473 11003.5 11933.5 13281.8 15038.5 17133.1
19641.6 22529.7 25861.5 29463.5 33075.1 34034.5 31999.1 29380.3 26630.6 23502.6
19122.7 14413.7 10031.6 6106.9 2854 909.4 0
7043.1 7631.7 8345.2 9043.5 9542.4 9843.5 9949.7 9924.6 9867.3 9788.4
9699.7 9628.1 9597 9578.1 9688.4 10080.3 10929.4 12285.6 14143.4 16262.3
18566.5 21227.8 24575 28762.7 34163.4 37007.7 34789.6 32034.3 29517.6 26815.5
22551.3 17614.4 12724 7947.9 3831 1237.8 0
7043.1 7672.5 8444.6 9190.3 9714.6 9999.2 10047.3 9926.5 9738.9 9522.4
9296 9093.3 8938.7 8833.3 8912.2 9374.9 10404.9 11983.5 14010.2 16235.2
18571.1 21096.2 24061.8 27733.3 32885.1 36863.6 35341.8 32293.2 29633.3 26898.7
22859.1 18054.9 13271.5 8559.5 4351.2 1528.1 0
7043.1 7713.3 8544.4 9337 9886.8 10154.3 10145.1 9928.1 9610.6 9256.5
8892.2 8558.7 8280.3 8088.4 8136.3 8669.5 9880.3 11681.3 13876.7 16208.2
18575.7 20964.3 23548.6 26704.1 31606.7 36719.3 35893.6 32551.8 29749.2 26981.7
23166.9 18495.4 13819.1 9171.4 4871.5 1818.3 0
7043.1 7737.6 8598.4 9425.4 9991.1 10230 10147.8 9818.7 9368.9 8901.1
8460.6 8080.3 7782 7620.1 7810.9 8648.4 10250.5 12488.9 15170.4 18074.6
20981.1 23837.5 26746.3 29933 34662.3 39518.4 39450.8 36258.2 33063.7 29574.9
25184.5 20029.2 14977.4 9968.7 5526.6 2145.9 0
7043.1 7762 8652.5 9513.8 10094.9 10305.7 10150.5 9709.2 9127.3 8545.7
8029 7602 7283.6 7151.7 7485.7 8627.3 10620.8 13296.4 16464.4 19940.5
23386.4 26710.6 29943.8 33161.8 37717.9 42317.8 43008.3 39964.3 36377.9 32168.1
27202 21562.9 16135.2 10765.9 6181.5 2473.4 0
7043.1 7774.1 8685.2 9561.6 10141.3 10331.1 10123.5 9608.9 8951.4 8325.7
7797.6 7374.4 7072.5 6986 7447.1 8804.1 11050.5 14078 17748.7 21820.8
25868.2 29781.4 33604.5 37308.2 42157.2 46541.4 47103.9 44077.5 39917.6 34819.1
29068.1 22886.4 16830.4 11055.9 6346 2487.5 0
7043.1 7786.3 8718.1 9609.2 10187.6 10356.5 10096.5 9508.4 8775.4 8105.7
7566.8 7147.1 6861.4 6820.1 7408.4 8980.8 11480.2 14859.6 19033.3 23700.7
28350 32851.8 37265.2 41454.3 46596.6 50764.8 51199.2 48190.6 43456.9 37469.8
30934.3 24210.2 17525.2 11345.6 6510.6 2501.3 0
7043.1 7780.9 8743 9632.2 10205.1 10359.2 10064.6 9437.6 8667.3 7986.3
7453.9 7040.4 6762 6748.5 7402.5 9072.7 11694.3 15318.5 19813 24804.7
29850.5 34650.4 39404.3 44106.9 49463.5 53414.8 53455.3 49958.1 44439.3 37569.3
30434.3 23350.7 16142.8 10259.2 5640.4 2099.9 0
7043.1 7786.3 8718.1 9609.2 10187.6 10356.5 10096.5 9508.4 8775.4 8105.7
7566.8 7147.1 6861.4 6820.1 7408.4 8980.8 11480.2 14859.6 19033.3 23700.7
28350 32851.8 37265.2 41454.3 46596.6 50764.8 51199.2 48190.6 43456.9 37469.8
30934.3 24210.2 17525.2 11345.6 6510.6 2501.3 0
7043.1 7774.1 8685.2 9561.6 10141.3 10331.1 10123.5 9608.9 8951.4 8325.7
7797.6 7374.4 7072.5 6986 7447.1 8804.1 11050.5 14078 17748.7 21820.8
25868.2 29781.4 33604.5 37308.2 42157.2 46541.4 47103.9 44077.5 39917.6 34819.1
29068.1 22886.4 16830.4 11055.9 6346 2487.5 0
7043.1 7762 8652.5 9513.8 10094.9 10305.7 10150.5 9709.2 9127.3 8545.7
8029 7602 7283.6 7151.7 7485.7 8627.3 10620.8 13296.4 16464.4 19940.5
23386.4 26710.6 29943.8 33161.8 37717.9 42317.8 43008.3 39964.3 36377.9 32168.1
27202 21562.9 16135.2 10765.9 6181.5 2473.4 0
7043.1 7737.6 8598.4 9425.4 9991.1 10230 10147.8 9818.7 9368.9 8901.1
8460.6 8080.3 7782 7620.1 7810.9 8648.4 10250.5 12488.9 15170.4 18074.6
20981.1 23837.5 26746.3 29933 34662.3 39518.4 39450.8 36258.2 33063.7 29574.9
25184.5 20029.2 14977.4 9968.7 5526.6 2145.9 0
7043.1 7713.3 8544.4 9337 9886.8 10154.3 10145.1 9928.1 9610.6 9256.5
8892.2 8558.7 8280.3 8088.4 8136.3 8669.5 9880.3 11681.3 13876.7 16208.2
18575.7 20964.3 23548.6 26704.1 31606.7 36719.3 35893.6 32551.8 29749.2 26981.7
23166.9 18495.4 13819.1 9171.4 4871.5 1818.3 0
7043.1 7672.5 8444.6 9190.3 9714.6 9999.2 10047.3 9926.5 9738.9 9522.4
9296 9093.3 8938.7 8833.3 8912.2 9374.9 10404.9 11983.5 14010.2 16235.2
18571.1 21096.2 24061.8 27733.3 32885.1 36863.6 35341.8 32293.2 29633.3 26898.7
22859.1 18054.9 13271.5 8559.5 4351.2 1528.1 0
7043.1 7631.7 8345.2 9043.5 9542.4 9843.5 9949.7 9924.6 9867.3 9788.4
9699.7 9628.1 9597 9578.1 9688.4 10080.3 10929.4 12285.6 14143.4 16262.3
18566.5 21227.8 24575 28762.7 34163.4 37007.7 34789.6 32034.3 29517.6 26815.5
22551.3 17614.4 12724 7947.9 3831 1237.8 0
7043.1 7602.8 8244.6 8880.6 9349.5 9634.6 9769.5 9802.7 9824.6 9844.1
9875.4 9942.4 10065.1 10219.2 10473 11003.5 11933.5 13281.8 15038.5 17133.1
19641.6 22529.7 25861.5 29463.5 33075.1 34034.5 31999.1 29380.3 26630.6 23502.6
19122.7 14413.7 10031.6 6106.9 2854 909.4 0
7043.1 7574.1 8144.4 8717.3 9156.5 9425.4 9588.9 9680.8 9782.2 9899.7
10051.1 10256.5 10533.5 10860.5 11257.8 11926.7 12937.5 14278 15933.4 18003.6
20717 23831.8 27147.9 30164.1 31987 31061.3 29208.7 26726.3 23744 20190
15694.2 11213.2 7339 4266.1 1877 581.1 0
